2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

F-SC50FA

Expand Table
EN
1/5
Ordering code
MODEL
Type
TYPE
Core Dia.
BORE [mm]
Mounting
MT
Dia. of Center Hole
BA [mm]
Thickness of Flange
BB [mm]
Width of Flange
BC [mm]
Distance of Fix Screws
BD [mm]
Length of Flange
BE [mm]
Distance of Fix Screws
BF [mm]
Dia. of Fix Holes
BP [mm]
Distance of Fix Screws
T [mm]
1
2
3
4
5
6
F-SC32FA
SC Series
32
FA Type
28.3
10
47
33
80
58
7
33
F-SC40FA
SC Series
40
FA Type
32.3
10
53
36
90
70
7
37
F-SC50FA
SC Series
50
FA Type
38.3
10
65
47
104
86
9
47
F-SC63FA
SC Series
63
FA Type
38.3
12
75
56
118
98
9
56
F-SC80FA
SC Series
80
FA Type
47.3
16
95
70
140
119
11
70
F-SC100FA
SC Series
100
FA Type
47.3
16
115
84
160
138
11
84
Vis komprimeret visning (6 produkter)
ShorttextFlange
Sidste ændring09.09.2025 07:36:04
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties